Vargal® lock nuts are designed for applications in which a reliable anti-loosening performance is critical. When tightened, the external spring is radially deformed and pressed against the nut collar which results in a reliably locked connection of the assembled parts. Operators can apply normal tools for the assembly, as a low torque is enough to reach the desired locking effect. Even after multiple uses the anti-loosening performance is not reduced.
Vargal® – All metal lock nut
- Applications
- Features
![Vargal all metal lock nut](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/vargal-all-metal-lock-nut.jpg?la=sv&h=150&w=150&la=sv&hash=B1751D5E81781988831027E71A0A0B0A)
Vargal® locking elements are often used in critical applications such as
- Railway bogies
- Diesel engines
- Switch points
- Couplers
- Brake calipers
- Brake discs
![Vargal all metal lock nut](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/vargal-all-metal-lock-nut.jpg?la=sv&h=150&w=150&la=sv&hash=B1751D5E81781988831027E71A0A0B0A)
- Excellent vibration resistance
- High temperature resistant
- Retains locking efficiency after multiple assemblies
- Easy assembly, no special tools needed
- Corrosion resistant according to surface treatment or class level of stainless steel