Jacob’s cable glands are used in various divisions, where the solutions bring the compliant connections in the electrical switching systems, controls and their control cabinets. For specialized demands, such as sea water, salt spray, dust, oil and gas, temperature fluctuation and even hazardous areas, cable glands are particularly required for high quality, reliability and safety. Whatever the application is we have the proper solution for it.
Jacob’s product lines for cable glands can be divided into two major series: PERFECT and WADI.
Applications:
- Energy
- Facility
- Automation
- Robotic industry
- Rail vehicles
- Traffic and machine building
- Other special environment & hazardous area
Brass made cable glands can improve PERFECT metal cable glands particularly from the small proportions of lead as a third component. For instance, CuZn39Pb3, can be resistant to water, vapor, and saline solutions, as well as many organic fluids. Surface will normally be galvanized for better anti-corrosion. Sometimes nickel plate is also available as the decorative function. Plastics and polymer materials are also used in almost every area of life and industry these days. There are many positive technical properties, such as moldability, elasticity, breaking resistance, rigidity, temperature and heat resistance, and chemical resistance, which can be varied greatly through the raw materials selection, the manufacturing procedure and the incorporation of additives.