As a leading company of comprehensive cable mounting components, Heyco® designs and produces wire protection products by molding as well as electrical components by stamping. To ensure the quality of any product it is important to understand specific environment and mechanical properties of material, the essential feature should be easy to operate, safety and reliable.
Heyco® – For your cable mounting and protection
- HEYClipTM Push-in fasteners
- Applications
- Features
![Heyco HEYClip push-in fasteners](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-heyclip.jpg?la=sv&h=150&w=150&la=sv&hash=BD4C9E6D760841766DDFB16A8CB86A88)
HEYClipTM push-in fasteners is a concept for the quick and easy process of assembly or disassembly. HEYClipTM includes snap rivets, clips, buttons, and fastener plugs.
![Heyco HEYClip push-in fasteners](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-heyclip.jpg?la=sv&h=150&w=150&la=sv&hash=BD4C9E6D760841766DDFB16A8CB86A88)
- Solar power
- Electricity
- Electromagnetic compatibility
- Other energy industry
![Heyco HEYClip push-in fasteners](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-heyclip.jpg?la=sv&h=150&w=150&la=sv&hash=BD4C9E6D760841766DDFB16A8CB86A88)
- Expansion for securing fasteners
- Multiple usage
- Clean and flawless look after installation
- Cost and time saving
- Heyco®-Tite cable glands (Cordgrips)
- Applications
- Features
![Heyco Heyco-Tite cable glands](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-heyco-tite-cable-glands.jpg?la=sv&h=150&w=150&la=sv&hash=D8DC4A85E52319710A0327B3045ED5BF)
Heyco®-Tite represents high performance and durability for gripping and protecting wires and cables for any indoor/outdoor application. For different environment we offer you different types and materials, Nylon 6/6 without halogen, aluminum, nickel plated brass and zinc plated steel.
![Heyco Heyco-Tite cable glands](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-heyco-tite-cable-glands.jpg?la=sv&h=150&w=150&la=sv&hash=D8DC4A85E52319710A0327B3045ED5BF)
- Energy
- Facility
- Automation
- Robotic industry
- Rail vehicles
- Traffic and machine building
![Heyco Heyco-Tite cable glands](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-heyco-tite-cable-glands.jpg?la=sv&h=150&w=150&la=sv&hash=D8DC4A85E52319710A0327B3045ED5BF)
- Strain relief protection
- Superior sealing element, extra O-ring not needed
- Vibration resistance
- Excellent corrosion resistant
- Nytye® cable ties
- Features
![Heyco Nytye cable ties](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-nytye-cable-ties.jpg?la=sv&h=150&w=150&la=sv&hash=9709845BE21C4BEB3B0793C8F857E163)
To fulfill any application requirement, whether indoor or outdoor, you need to ensure the material is suitable for moisture, corrosion, high/low temperatures. To obtain the correct properties, you need to determine the right construction and design. Heyco® products offers high strength, locking teeth, notch-free, or double-loop. This includes the comprehensive mountings, supports and other accessories called Nytye®
![Heyco Nytye cable ties](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/heyco/heyco-nytye-cable-ties.jpg?la=sv&h=150&w=150&la=sv&hash=9709845BE21C4BEB3B0793C8F857E163)
- Cost and time saving with one-piece design
- Compliant with MS3367 and MIL-S-23190E