Nytemp® is a reliable and cost-efficient high temperature prevailing torque locking patch for fastened joints. The highly elastic, wear-resistant, nylon patch is applied at a specific portion of the thread. The play between external and internal thread is eliminated, making the connection vibration resistant.
Nytemp® – Self-locking patch
- Applications
- Features
![Nytemp self-locking patch](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/nytemp-self-locking-patch-2.jpg?la=sv&h=150&w=150&la=sv&hash=CA38DCE385E9F74AF80CDD9C380C45D3)
- Automotive
- Military
- Aerospace
![Nytemp self-locking patch](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/nytemp-self-locking-patch-2.jpg?la=sv&h=150&w=150&la=sv&hash=CA38DCE385E9F74AF80CDD9C380C45D3)
- Adds vibration resistance and anti-loosening features to screw connections
- 180º or 360º radial coverage
- Re-usable several times
- Resistant to lubricants, fuel, and most commercial solvents
- Very cost effective
- Environment friendly
- Huge temperature range 50ºC - 232ºC
- Suitable for almost all metals