Smart Tools and Devices

Connect Smart Screwing and Riveting Tools

Smart tools in digital worker guidance offer a significant savings potential by reducing errors and increasing efficiency. Connected screwdriving or riveting systems are the first step towards digitalization.

Bossard Smart Tools Series

Bossard SmartTools

Battery-powered screwdriving and riveting devices are the perfect start in digitalizing your production. Our Bossard SmartTools receive information about the next work step directly from the system and return information about the current work status. Configuration is simple and user-friendly. The tools can be operated in our work instructions software ELAM Solutions or stand-alone. They do not require an additional control system and can store 99 different screwdriving programs.

  • Easy handling: All Bossard SmartTools are intuitive to use. New operators find their way quickly and easily and do not require long training periods. 
  • Direct status indication through colored LED: The fitter always receives immediate feedback from the tool through the LED display. The lights can be individually programmed and signal, for example, when the tool is ready for use.
  • Man-Machine-Communication: The OLED display shows all important information such as battery status, set torque, status of the last processing step and more. Settings for autonomous use of the tool can also be adjusted in the tool menu. 
  • Connected and Smart: The integrated WLAN module ensures wireless data transmission within the shop floor. The tools can be controlled with a central control software. The optional scanner can read 2D and bar codes and use this information to parameterize the machine for the next work step. 

Download More Information about Bossard SmartTools

SFA SmartTools Overview Thumbnail

Bossard SmartTools Overview

Learn more about our screwdriving and riveting devices for your digital assembly.

1.7 MB | pdf
Thumbnail Factsheet Battery DC Driver

Battery DC Drivers Factsheet

Details and technical data about our Bossard SmartTool Battery DC Drivers.

1 MB | pdf
Thumbnail Factsheet Battery Rivet Tools

Blind Riveting Tools Factsheet

Details and technical data about our Bossard SmartTool Battery Blind Riveting and Blind Rivet Nut tools.

730.4 KB | pdf
Thumbnail Factsheet Batteries and Chargers

Batteries and Chargers Factsheet

More information and technical details about batteries and chargers for our Bossard SmartTools.

967.8 KB | pdf



Kolver Tools: Parameterized Screwdriving Systems

Kolver industrial electric screwdrivers with torque and angle control are famous for their durability, superior performance and repeatability.

Kolver corded screwdriver with transducer

Corded Screwdriver with Transducer: Kolver K-Ducer Series, EC-Screwer

The K-Ducer is an intelligent transducerized screwdriving system for your tightening operations. It provides high precision torque screwing with angle monitoring. The integrated transducer ensures perfect tightening with high repeatability. Thanks to possible integration into a control system or network, 64 different screwdriving programs can be controlled in different sequences. The corded screwdrivers are available in bar, pistol and angle versions. The working range extends from 0.1 - 70 Nm (different versions).

Kolver Straight screwdriver current controlled

Straight Screwdriver Current Controlled

The straight, current controlled screwdrivers are connected to the system via I/O signals. The feedback contains information about the number and quality of the screwdrivers. The screwdriving programs are set via the control unit. The parameterization of the current intensity, which triggers the switch-off, is done at the screwing point.

The corded screwdrivers are available in bar, pistol and angle versions. The nominal working range extends from 0.5 - 70 Nm and must be checked for the respective screwdriving case (dependence on screwdriving case hardness).

Kolver Torque Arms

Torque Arms

To ensure the operators safety and make the work as good as possible, we require a torque arm once the torque is higher than 4 Nm. There are torque arms for only holding the tool. In addition, there are arms with position sensors to detect the specific screwing position. The screw points can then be stored in the system for traceability.

Contact icon

You Already Have a Screwing or Riveting Tool?

We're happy to clarify for you whether we can couple your existing tools with the system. Contact us for a non-binding overview of your possibilities.

Book a Meeting

Stahlwille Tools

Stahlwille digital smart tool

Digital Tools

From classic hand tools to next-generation network-enabled tool solutions, STAHLWILLE is one of the world's leading manufacturers in the tool industry. Controlled screw tightening is becoming increasingly important in production processes and maintenance. The same applies to the obligation of documenting screw connections and tightening parameters. Intelligent strategies can be implemented to fulfill this requirement with integration-capable tool and torque solutions. The DAPTIQ® solutions from STAHLWILLE, in conjunction with control systems, offer short familiarization times and high process quality. 

Stahlwille digital smart tool mood

Hand-Held Screwdriving Tools

Available in various sizes, the MANOSKOP® 766 DAPTIQ® provides users with the familiar feel of a mechanical trigger, combined with the advantages of a tool that can be networked and integrated. Thanks to an integrated, open programming interface in low code and the supplied APIs, the torque/angle spanner can be easily integrated into digitized production processes. 

Guidemaster Software Stahlwille

Guidemaster Software

Introducing Guidemaster by Stahlwille – the software solution for controlling and optimizing your torque values and torque operations. Guidemaster enhances the precision and efficiency of your tool operations, providing seamless integration and user-friendly interfaces for a superior experience. Download it now from our website to integrate your tools into ELAM. 

Are You Ready to Go?

Learn more about assembly digitalization. Consult our experts today.

Two men at a screen point to the elam solutions shown

Contact Us for a Free Demo

Please complete the form. *fields are required.

Related Topics You Might Be Interested In