The NORD-LOCK® bolt securing system utilizes tension instead of friction to secure critical joints exposed to vibration and dynamic loads.
NORD-LOCK® – Maximum security for bolted joints
![]() |
Since the cam angle (alfa)
|
The Junker vibration test complying to DIN 65151 is an excellent method for testing and comparing the security of bolted joints. The following diagram displays NORD-LOCK's superior performance in maintaining clamp load, and the unique wedge locking function of the NORD-LOCK washers is proven by the clear increase in clamp load during untightening.
Advantages
- Maximum safety
- Resists loosening caused by vibration and dynamic loads
- Ease of assembly and disassembly
- Locking function is not affected by lubrication
- Positive locking at low and high preload levels
- Controllable preload
- Same temperature characteristics as standard bolt/nut
- Reusable
![NordLock product range®](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/nord-lock-product-range.gif?h=132&w=180&la=vi&hash=45860E9BCE69A2F21F1A7A82948B5857)
Product range
- Steel washers, zinc flake coated with Delta Protekt©, M3 – M130 / #5 – 5”
- Stainless steel washers, M3 – M80 / #5 – 3 1/8”
- Special alloyed washers for high temperatures or highly corrosive environments (upon request)