In assemblies containing bolts of a high property class, resistance to loosening is achieved through the elasticity and taper of the TREP® spring washer. These features promote even distribution of the clamping force and maintenance of constant pressure in the assembled components.
TREP® – Disc Spring Assemblies
- TREP®
- Applications
- Features
![TREP Disc spring assemblies](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/trep/trep-disc-spring-assemblies-2.jpg?la=vi&h=130&w=130&la=vi&hash=D7C6D753E849208F26C2CDE80AADFA3F)
TREP® is designed as an anti-loosening security system for all mechanical bolting connection, which consists of 3 or 4 interdependent smooth tapered spring washers with a metal insert. As a safety element, disc spring assemblies maintains constant tension and clamping force in the joint. Even though slight relaxation may occur, the elastic properties of TREP® ensures that the system can withstand loosening in high-stress applications where residual tension in the bolt is of vital importance, or in another words, completely secure and reliable fastening, no concern about the problem of vibration or loosening.
![TREP Disc spring assemblies](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/trep/trep-disc-spring-assemblies-2.jpg?la=vi&h=130&w=130&la=vi&hash=D7C6D753E849208F26C2CDE80AADFA3F)
In mechanical joints with material pairings and large jumps in stiffness (sheet metal joints made of aluminum, copper, or brass), the spring assembly can counteract a loss of preload force and shows greater resistance to loosening in the presence of applied vibrations than with individual clamping washers.
- Electrical equipment
- Shipbuilding
- Railway
- Heavy vehicles
- Other machines subject to high vibrations
![TREP Disc spring assemblies](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/trep/trep-disc-spring-assemblies-2.jpg?la=vi&h=130&w=130&la=vi&hash=D7C6D753E849208F26C2CDE80AADFA3F)
- Resistance to loosening/unscrewing
- Retains the tension and clamping force
- Better durability, fatigue life test more than 1,000,000 cycles
- Ability to adapt thermal expansion, high temperature resistance
- Corrosion resistance
- Easy assembly saves working time
- TREP plus®
- Applications
- Features
![TREP plus](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/trep/trep-plus.jpg?la=vi&h=150&w=150&la=vi&hash=4CF1CFC1D2C727A524661845DCE03296)
For soft surfaces such as aluminum, copper or brass, the special solution TREP plus® distributes the clamping force over a larger surface area without slipping.
![TREP plus](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/trep/trep-plus.jpg?la=vi&h=150&w=150&la=vi&hash=4CF1CFC1D2C727A524661845DCE03296)
The TREP plus® disc spring assembly with the additional washer and large outer diameter effectively bridges the force transmission in oblong holes.
- Electromobility/high-voltage batteries/electrical appliances/transformers.
- Electrically conductive connections/contact glands in the high-voltage range, grounding cables
- Plant and mechanical engineering
- Vehicle construction
- Transport plant construction
- Rail vehicles (e.g., power electronics)
- Motor mountings
- Slotted hole connections, e.g., for adjustments
- Screw connections made of non-ferrous metals with large expansion coefficients e.g., aluminum, copper alloys
- Other applications subject to vibration
![TREP plus](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/trep/trep-plus.jpg?la=vi&h=150&w=150&la=vi&hash=4CF1CFC1D2C727A524661845DCE03296)
- Reliable pretensioning and securing of contact points for current-carrying connections.
- Operationally safe connections with demands for strength classes ≥ 8.8/≥ A2-70.
- Maintenance of clamping tension between the connected elements
- Uniform distribution of contact pressure
- Universal range of application where settling, thermal expansion must be compensated for
- Easy and safe assembly thanks to the multifunctionality of a component with a slim management
- Improved force transmission through the elongated holes due to enlarged bearing surface
- No surface damage to the bearing surfaces of the bolted components
- Dimensions from M8-M16 for screws