The company J.Lanfranco was founded in 1974 and specializes in the production of high quality self-locking nuts. Key players from all industrial sectors rely on the Lanfranco quality, with the corresponding approvals in the respective field of application.
J.Lanfranco Locknuts
- All-Metal Locknuts
- Applications
- Features
![Lanfranco All-metal locknuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/lanfranco/lanfranco-all-metal-locknuts.jpg?la=vi&h=150&w=150&la=vi&hash=8707415C9972CADDDE59182AF3FFB91D)
All-metal locknuts from J.Lanfranco have no plastic inserts of any kind. They're effective under even the harshest conditions:
- Extreme temperatures
- Corrosive environments
- High levels of vibration
Of special interest to many customers are the dual-slotted locknuts (ESL & ERM), which offer the highest performance possible with no bolt damage and no galling.
![Lanfranco All-metal locknuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/lanfranco/lanfranco-all-metal-locknuts.jpg?la=vi&h=150&w=150&la=vi&hash=8707415C9972CADDDE59182AF3FFB91D)
J.Lanfranco has the most important approvals for the necessary product safety in the most advanced industrial sectors.
- Automotive/bodywork
- Plant and mechanical engineering
- Vehicle substructure
- Transportation plant construction
- Rail vehicles/bogies
- Aviation/shipping
- Energy supply/power plant construction
- Defense sector, etc.
![Lanfranco All-metal locknuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/lanfranco/lanfranco-all-metal-locknuts.jpg?la=vi&h=150&w=150&la=vi&hash=8707415C9972CADDDE59182AF3FFB91D)
- ESL: Dual-slotted, all-metal, self-locking hex nut. Characteristics: extremely reliable, consistent prevailing torque, and no galling
- ERM: Time saver with its integrated disc spring washer. The result: quick installations and absolute tension maintained under dynamic loads
- THU: Full-height, heavy hex industrial version of the ESL nut. Superior resistance to vibration, corrosion, and temperature in a robust industrial design
- HCT: A reusable one-piece, full-height locknut ideal for high temperature areas
- HCB: Single-slotted, extra low height, locking jam nut
- GSL: An all-metal locknut to ISO 7042. Available in metric class 8, 10, 12 and stainless steel A2-70 & A4-80
- HUS Starnut: A standard deformed thread locking nut. It’s also known as a “top locking” type nut.
- SPR: An all-metal locknut consisting of a hex nut with a crimped, deflected metal ring
- SRF: An all-metal flange locknut. Locking is achieved by deformation of the last thread. This is a top locking style nut.
- Nylon Insert Locknuts
- Applications
- Features
![Lanfranco Nylon insert locknuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/lanfranco/lanfranco-nylon-insert-locknuts.jpg?la=vi&h=150&w=150&la=vi&hash=EC553EEB00E157CD70DD3A2BD4CB2FA5)
Self-locking hex nuts use a nylon ring to generate prevailing torque. It's also available with a high temperature nylon ring. J.Lanfraco offers a full line of metric nylon insert nuts as well as imperial NE, NU, NTU patterns in UNJC & UNJF thread form MIL-8879 or MIL-S-7742.
![Lanfranco Nylon insert locknuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/lanfranco/lanfranco-nylon-insert-locknuts.jpg?la=vi&h=150&w=150&la=vi&hash=EC553EEB00E157CD70DD3A2BD4CB2FA5)
J.Lanfranco has the most important approvals for the necessary product safety in the most advanced industrial sectors.
- Automotive/bodywork
- Plant and mechanical engineering
- Vehicle substructure
- Transportation plant construction
- Rail vehicles/bogies
- Aviation/shipping
- Energy supply/power plant construction
- Defense sector, etc.
![Lanfranco Nylon insert locknuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/lanfranco/lanfranco-nylon-insert-locknuts.jpg?la=vi&h=150&w=150&la=vi&hash=EC553EEB00E157CD70DD3A2BD4CB2FA5)
- HMP ISO 10511: Low-height metric nylon insert locknut to ISO 10511
- HUP ISO 7040: Nylon insert locknuts made to all major metric and imperial standards (ISO 7040, IFI 100/107). Available in carbon steel, stainless steel, and exotics. UNJC & UNJF threads are also available.
- EUM: A nylon insert self-locking nut with a free spinning conical washer