POP® – Blind Rivets and Rivet Systems

POP®, the original blind rivet, is a well-known brand to reliably and efficiently connect two or more components together, irrespective of the various materials, such as steel, plastic or others with different strengths and assembly thickness. In accordance with different applications, you may choose different types of blind rivets, as well as types of mandrel head, rivet head and rivet body.

The POP® blind rivet system offers a fast and easy assembling solution in sheet metal and composite materials, which meets demanding application requirements and processes. Its range contains soft setting rivets and rivets with superior clamping performance and grip range capabilities. Available in steel, stainless steel, aluminum, copper and nickel copper alloy, POP® rivets have become the standard throughout the industry.

  • Open End Rivet
  • Applications
  • Features
POP open end rivet

POP® open end blind rivets are suitable for general purposed applications with wide range of materials and head styles. For applications with normal load bearing requirements, POP® open end blind rivets can be installed in an easy way. Material includes aluminum, steel, stainless steel, nickel copper alloy and copper.

POP open end rivet
  • Railway
  • Truck and trailer
  • Automotive
  • HVAC
  • Renewable energy
  • Ladders
  • Switching gear
  • General light industrials
  • White goods
  • Healthcare equipment
  • Machine building
  • Caravans and campers
POP open end rivet
  • Cost-effective fastening solution
  • Available for wide range of material, head style and mandrel, workpiece thickness up to 26 mm
  • One-sided installation
  • High quality and performance: Designed and manufactured with tight tolerances, POP® blind rivets ensure according highest quality standards consistently accurate and secure and quick assembly

  • Closed End Rivet
  • Applications
  • Features
POP closed end rivets

The advantage of a POP® closed end blind rivet is from the paramount mandrel retention. Because of the closed end, the rivet is an ideal design for fully sealed applications, such as water or pressure tight environments. Available materials are aluminum, steel, stainless steel, nickel copper alloy and copper. Head styles include domed, large flange and countersunk heads.

POP closed end rivets
  • White goods
  • Electronical enclosures
  • Outdoor cases
  • Lighting technologies
  • Railway
  • Truck and trailer
  • Automotive
  • HVAC
POP closed end rivets
  • One-sided installation
  • Up to 23% higher tensile strength than an equivalent open-end rivet
  • Mechanical pin locking
  • Sealing capability within water and pressure tight environments
  • Good vibration resistance

  • Multi-Grip™ Rivet
  • Applications
  • Features
POP Multi-Grip rivet

The POP® Multi-Grip™ blind rivet is a great solution to reduce the quantity of several sizes of standard rivets to one Multi-Grip™ blind rivet. The wide grip range capability permits design flexibility and reduced rivet inventory, which can result in substantial cost savings.

POP Multi-Grip rivet
  • White goods
  • Electronical enclosures
  • Lighting technologies
  • Railway
  • Truck and trailer
  • Automotive
  • HVAC
  • Construction
  • Metal industry
  • Electronics
  • Housings
  • Ladder manufacturing
POP Multi-Grip rivet
  • One-sided installation
  • Capable to compensate oversized holes
  • Great grip range
  • Good vibration resistance

  • Load Spreading Rivet (LSR)
  • Applications
  • Features
POP Load Spreading Rivet (LSR)

The POP® Load Spreading Blind Rivet (LSR) creates after installation large folds on the blind side. This feature provides a larger bearing surface to avoid the pull-thru of the rivet or cracking of plastics, soft or other brittle application material. This feature makes the POP® LSR the perfect solution for installation in any soft or brittle application material.

POP Load Spreading Rivet (LSR)
  • Camper and caravans
  • Automotive
  • Railway
  • Truck and trailer
  • Housings
  • Attachment parts
  • Plastic and lightweight products in general
  • Containers
POP Load Spreading Rivet (LSR)
  • One-sided installation
  • Due to the large load bearing area on the blind side the POP® LSR avoids damage to soft and brittle application materials
  • Capable to deal with oversized holes
  • Great grip range

  • Peel Rivet/T-Rivet
  • Applications
  • Features
POP peel rivet

The POP® Peel Rivet/T-Rivet is the optimal solution for joining softer and more brittle materials such as plastics, rubber, wood, GFRP or laminates. The Peel Rivet/T-Rivet body “peels” into “petals” to fasten the application pieces together. This peeling process allows very less force to be applied during the setting process on the work piece material.

POP peel rivet
  • Automotive
  • Cabinets and enclosures
  • Commercial vehicles
  • Heating and ventilation
  • Car doors
  • Honeycomb materials
  • Car chassis
POP peel rivet
  • Mechanical locking feature of the residue mandrel: T-Rivet can withstand high vibrations without losing of the residue mandrel
  • Multi-grip version available
  • Ideal for soft and brittle material

  • Vgrip® Rivet
  • Applications
  • Features
POP Vgrip rivet

The POP® Vgrip® rivets’ extended grip range has a high aesthetic appearance and a wide blind side after assembly. The Vgrip® rivet, with its large closing head forming, offers a lower mandrel break load during application, so that it helps to reduce the axial load to the material stack.

POP Vgrip rivet
  • Automotive
  • Ladders
  • White goods
  • General industrial
  • Renewable energies
POP Vgrip rivet
  • Multi-grip capability (covers a grip range up to 4.0 mm) enabling reduction of used rivets which improves stock management
  • Large blind side bearing area to resist increased tensile strength
  • Controlled hole fill to avoid pressure on hole bearing
  • Rattle free because of secured residue mandrel
  • Special versions available on request

  • Jack-Nut® Rivet Nut
  • Applications
  • Features
POP Jack-Nut thread insert

The POP® Jack Nut® is a specific design for soft material installation, such as paper, glass, and plastics. Thanks to the slotted body design, the blind rivet nut with its 4 legs can expand behind the base material.

POP Jack-Nut thread insert
  • Automotive
  • Plastic furniture
  • General composites
  • Containers
POP Jack-Nut thread insert
  • Size available M4, M5, M6
  • Great pull-out resistance
  • For soft of brittle materials

  • Well-Nut® Rivet Nut
  • Applications
  • Features
POP Well-Nut® Rivet Nut

The POP® Well-Nut® with flat head dampens shocks and vibrations in the connection of components. The connecting element consists of a neoprene body with embedded brass nut.

POP Well-Nut® Rivet Nut
  • Automotive
  • Agriculture machinery
  • Recreational vehicles
  • Electronic components
POP Well-Nut® Rivet Nut
  • Size available M3-M8
  • Great absorption of vibrations
  • Great electrical isolation
  • For soft of brittle materials

  • Terminal Tag Blind Rivet
  • Applications
  • Features
POP Terminal Tag Blind Rivet

The Terminal Tag rivet from POP® is a special rivet with 2-4 grounding flags for false current. The grounding function can be achieved via a normal blind riveting process.

POP Terminal Tag Blind Rivet
  • Automotive
  • Agriculture machinery
  • Recreational vehicles
  • Electronic components
  • White goods
  • General industrial
  • Renewable energies
POP Terminal Tag Blind Rivet
  • Copper body rivet and tag assembly for grounding
  • Range of single or various tag assemblies available
  • Great earthing function

  • Pull-Thru (PT) Rivet
  • Applications
  • Features
POP Pull-Thru (PT) Rivet

POP® Pull-Thru Rivets are unique solutions for electrical applications. With the design of a two sided countersunk after installation the application on both sides is flush.

POP Pull-Thru (PT) Rivet
  • Automotive/EV
  • Electronic enclosures
  • Computer servers
  • Lighting
POP Pull-Thru (PT) Rivet
  • Flush application after installation on both sides
  • No loose residue mandrel
  • Great clamp force
Rivet Tools & Systems

POP® offers a wide range of tools and systems, including hand tools, pneumatic tools, power tools and rivet systems.

  • Rivet Hand Tools
POP Rivet Hand Tool

POPSet™ Hand Tools are durable and reliable with a wide range of applications.

  • Rivet Power Tools
  • Features
POP rivet power tools

The Stanley ProSet® XT has a "Quick Disconnect" nose housing and jaw case to rapidly clean and maintain the front end. The MCS (Mandrel Collection System) fast and safely collects spent mandrels to keep work areas clean.

POP rivet power tools
  • Force-to-weight ratio is high, lightweight construction
  • Fast and easy usage and maintenance
  • Reduced downtime, faster setting cycles
  • Ergonomic
  • On/off, left/right swivel air fitting
  • Safety air isolation switch

  • Rivet Battery Power Tools
  • Features
POP rivet battery power tools

The ProSet 2500 is portable, durable, and easy to maintain. It offers Quick Disconnect nose housing and jaw case to rapidly clean and maintain of the front end. The MCS fast and safely collects spent mandrels keeping work areas clean. It ensures fast, reliable setting cycles, reducing operating cost.

POP rivet battery power tools
  • Ergonomic and lightweight
  • Long stroke (25 mm)
  • Fast battery charge (30 minutes)
  • Stable holding mechanism (vertical use)
  • Automatic mandrel collection
  • Sliding Li-Ion battery
  • Ideal solution for site work