BM Group provides elements, systems and accessories used in electrical connections such as compression cable lugs and joints, solderless terminals and terminal blocks.
BM Group
- Compression cable lugs and joints
![BM Compression cable lugs and joints](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/bm-group/bm-compression-cable-lugs-joints.jpg?la=vi&h=150&w=150&la=vi&hash=C61E1F565BCF396F0FFCEBC23BB49CC2)
The wide range of products contains pressed cable lugs in standard design, with and without sight hole, DIN designs, with narrow lugs for switchgear connections, along with various special designs.
Types:
- Compression cable lugs
- Compression joints
- C-Clamps
- Tools
- Solderless terminals
![BM Solderless terminals](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/bm-group/bm-solderless-terminals.jpg?la=vi&h=150&w=150&la=vi&hash=02917FD47F0E1C08CE8A850873024B6E)
A wide range of insulated and uninsulated crimp contacts. The patented easy-entry sleeves greatly simplify the assembly.
Types:
- Solderless terminals
- Pin connectors and receptacles
- Female receptacles and male tabs
- Butt connectors
- End connectors
- Tools
- Assortment boxes
- Terminal blocks
![BM Terminal Blocks](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/bm-group/bm-terminal-blocks.jpg?la=vi&h=150&w=150&la=vi&hash=5D082F30891A1EC0576F6A2A9F6346EA)
Multiway terminal blocks are connection devices made up of several insulated terminals enclosed in a common support of insulating material, where each terminal allows the junction between two conductors. The terminals can be split up by the user to create connection devices with one or more terminals or they can be supplied with the desired number of poles.
Types:
- Polypropylene +85°C
- Polyamide +120°C
- Polyamide with fiberglass +140°C