SPAX® screws are widely used in applications for indoor, outdoor, timber construction and window systems. This fastener innovation offers the best solution for Craftsmen, Handymen, Architects and Industry.
SPAX® Screws
- Indoor
- Features
![SPAX indoor](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-indoor1.png?la=vi&h=195&w=195&la=vi&hash=AA57BC05248AF47B31A556C349072028)
The main Indoor applications include floor, ceiling, walls, furniture, stairs, kitchens and bathrooms, where almost all fastening elements come from MDF boards, rear panels, wooden elements or metal fittings. One of the famous patterns, SPAX®-M has its outstanding performance assembled with MDF boards, thin-walled wooden boards. The SPAX flange screw with cross recess has higher torques, however without damaging or warping the materials when fastening into rear panels, which is another ideal solution used for hardboard.
![SPAX indoor](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-indoor1.png?la=vi&h=195&w=195&la=vi&hash=AA57BC05248AF47B31A556C349072028)
- Easy penetration without pre-drilling process
- Precise positioning function with SPAX 4CUT point and SPAX CUT point
- Shorter working time particularly for hard wood
- Corrosion protection also available with WIROX (bright zinc coating, Cr 6 free) and YELLOX (yellow zinc coating, Cr 6 free)
- Outdoor
- Features
![SPAX outdoor](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-outdoor1.png?la=vi&h=195&w=195&la=vi&hash=971BA2D888227AC3AD54B8E6E8EB4DD6)
The main Outdoor applications include decking, paths and footbridges, facades, pergolas and fences. For weather resistance, SPAX stainless steel (A2 or A4) would be always the best choice.
![SPAX outdoor](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-outdoor1.png?la=vi&h=195&w=195&la=vi&hash=971BA2D888227AC3AD54B8E6E8EB4DD6)
- Easy penetration without predrilling process
- Precise positioning function with SPAX 4CUT point and SPAX CUT point
- Special fixing thread ensures a secured and long-lasting connection
- Suitable for both visible and non-visible screw connection
- Timber Construction
- Features
![SPAX timber construction](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-timber-construction1.png?la=vi&h=195&w=195&la=vi&hash=8E7EA313308EFA433AE05C8F1088CECD)
For timber construction such as carports, balconies, over-rafter insulation, roof trusses, lateral tension reinforcements, SPAX stainless steel screws and SPAX with WIROX-coating are both better solutions against corrosion. Regardless of the type of SPAX product, the quality and performance of the connection is fully guaranteed.
![SPAX timber construction](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-timber-construction1.png?la=vi&h=195&w=195&la=vi&hash=8E7EA313308EFA433AE05C8F1088CECD)
- WIROX coating or stainless steel made SPAX highly against corrosion
- Washer head screw with higher tightening torques and greater spacing between screws.
- Great choice for framework and narrow wood sections
- Eliminating the need for glue, SPAX threaded rods are available from 800 to 3,000 mm long
- Window Installation
- Features
![SPAX window installation](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-window1.png?la=vi&h=195&w=195&la=vi&hash=49530E678F0540CEC9EAA0DEBA48FC60)
FEX series is well known with great performance for window manufacture. It includes frame-drilling screws, self-drilling screws, combi screws, coupling screws, or fitting screws, either for PVC or wooden profiles. In addition, SPAX frame anchor, without any plugs requested, represents another ideal fastening solution for window installation, not only for fittings in plastic or wooden windows but also for connecting PVC frames.
![SPAX window installation](https://media.bossard.com/-/media/bossard-group/website/images/product-solutions/brand-partners/spax-window1.png?la=vi&h=195&w=195&la=vi&hash=49530E678F0540CEC9EAA0DEBA48FC60)
- Complete range for window manufacturing
- Precise installation while reducing splitting effect in wood
- Cylindrical head for wooden frame and flat countersunk head with cover caps for plastic frame