EJOT Altracs® Plus screws are self-forming fasteners developed for maximum strength in light alloy assemblies and other non-ferrous metals such as zinc, copper, brass etc. up to 140HB hardness.
EJOT ALtracs® Plus – Direct Fastening into Metal
- Applications
- Features
![Altracs Plus Self-tapping screw for light alloy materials](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/altracs/altracs-plus.jpg?la=vi&h=150&w=150&la=vi&hash=79409EBA2F1E314824936619296B1D3B)
- Direct screwing in non-ferrous metals and lightweight design applications
- Automotive engineering/body construction
- Plant and mechanical engineering
- Vehicle undercarriage
- Transport system construction
- Interior equipment in railway vehicles
- Building installations, add-on parts
- Profile connections
- Lightweight applications etc.
![Altracs Plus Self-tapping screw for light alloy materials](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/altracs/altracs-plus.jpg?la=vi&h=150&w=150&la=vi&hash=79409EBA2F1E314824936619296B1D3B)
- Multifunctional connection technology
- Efficient assembly process with securing effect through thread forming and industrial assembly
- High load capacity due to large thread depth
- High self-locking of the thread
- Metric compatibility
- Preload force and setting behavior comparable to metric 10.9 bolts
- ALtra Calc® prognosis program for the preliminary design of the connection
- Up to 40% cost savings by eliminating work steps for screws and components
EJOT® and ALtracs® are registered trademarks of EJOT SE & Co. KG.