Nyltite® locking and sealing rings add some specific characteristics to a fastening connection that e.g. washers do not. Typically, the Nyltite® ring will be put under the head of a screw, nut or rivet to lock the fastener in place while creating a sealing film which is highly resistant against harsh temperatures and chemical influences. When tightening the fastening connection with the Nyltite® element, the nylon ring flows inwards, away from the structurally outer rim. As a result, the connection is locked and sealed, it provides electrical insulation, thermal isolation and vibration resistance.
Nyltite® – Locking and sealing rings
- Applications
- Features
![Nyltite locking and sealing rings](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/nyltite-locking-and-sealing-rings.jpg?la=vi&h=150&w=150&la=vi&hash=A750C4FAA909B32326DF904E1D08C07A)
- Marine applications
- Demanding industrial environments
- Other harsh environments where it needs to withstand the contact with salt water, hot oil, refrigerants, alkalis, diluted mineral acids, most solvents and chemicals
![Nyltite locking and sealing rings](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/nyltite-locking-and-sealing-rings.jpg?la=vi&h=150&w=150&la=vi&hash=A750C4FAA909B32326DF904E1D08C07A)
- Anti-rotation
- Anti-vibration
- Reduces galvanic corrosion
- Reduces crazing and scratching of the surface and work pieces
- Reduces friction, with less torque to achieve full tension
- Temperature range -56ºC - 120ºC