Blind rivet nuts

Blind rivet nuts are single-part hollow-thread nuts which are installed ‘blind’ from a single side without the need for reworking. They therefore represent an efficient and impressive solution. Generally used for screw connections, they can also be applied in a combination of riveting and additional screw fastenings. A resilient thread is produced as a result, especially on thin components and hollow sections. The pronounced rivet beading on the rear side guarantees a high tear-out strength.

Advantages:

  • Can be set from one side – "blind application"
  • Can be used as a blind rivet or blind rivet nut
  • High tear-out strength thanks to sturdy rivet bulge
  • Can also be used on parts already surface-treated
  • Extensive range of head designs and materials
  • Rational installation by hand or with hydro-pneumatic tools