![Bearing Solutions](https://media.bossard.com/-/media/bossard-group/website/images/company/bap/pdt-landing-page/bs/bearing-solutions-790x300.jpg?h=300&w=790&la=en-vn&hash=18B95DFB64F29E33EEF81CE74BE2D429)
Bearing Solutions are machine element that play a fundamental role in mechanical devices with moving parts which makes it possible for the components to move with each in the desired motion.
They are simple, reliable and highly effective which provide value in reducing friction and wear while improving operational efficiency in all types of machinery.
Implementing Bearing Solutions with the right choices will lead to efficient system maintenance and reduce downtime in your machinery. Our wide range of Bearing Solutions from Ball Bearing to Plain Bear with other bearing variant such as Spherical Bearing, Thrust Bearing, Needle Bearing and many more. These are bound to meet your specific application needs.
To find out more about our product solutions, contact us at pd.asiapacific@bossard.com.
Products
Ball Bearing
- Easy to replace which result in reduce down time
- Good Wear Resistance increase long service life
- Do not need much lubrication which reduces maintenance
Tapered Roller Bearing
- Tapered roller bearing can withstand high axial loads
- Low friction which reduce heat generation
- Easy Maintenance
Plain Bearing
- Space and weight saving for lighter and compact machine design
- Contain no moving part which provide quieter and more reliable performance
- Maintenance Free and Long bearing life
Product Solutions for the Bicycle
![Bicycle Bearing Solutions Success Story](https://media.bossard.com/-/media/bossard-group/website/images/company/bap/pdt-landing-page/bs/bicycle-bearing-solutions-success-story.jpg?la=en-vn&hash=0C9FEB2CD4B94C123CE4B9977D2E0647)
Customer is a Bicycle Component Manufacturer specializing in Suspension Management
Customer Pain Points
- The customer’s challenges started after observing high bicycle return rates and customer complaints on excessive noise at the rear wheel
- Quality issues from the existing bearings used likely originating from high wear rate and high friction generated
Opportunity
- Identified a bearing solution which was able to withstand the applications requirements
- Wear and tear from the bearings also needed to be considered
Action
- Includes understanding the details of customer project such as the usage and life cycle of the bearings
- Bearing is a critical component of bicycle suspension system, the customer understands and accepts that key components shall not be replaced with cheaper alternatives
What are the benefits ?
- Customer Service feedback complaints rates due to rear wheel noise issues which spiked at 10% has been reduced to less than 1%
Download Our Factsheet Today!