Multifunctional fasteners - Bossard Selection

selection

Smart ideas joined together

Bossard Selection is a carefully selected combination of multifunctional fasteners. The constant availability and exclusivity of these fastening solutions make this selection unique.

Multifunctionality
Image

The Bossard Selection exclusively contains fastening elements that combine several functions and are thus remarkably economical.

What this means for you:

  • Multifunctional in the application
  • Less individual pieces
  • Faster and safer assembly
  • Over 30% rationalisation potential in the entire value chain of each fastening
  • Shorter throughput time
  • Reduced installation time
  • Increased productivity

Availability, worldwide

With decades of experience in the global procurement and purchasing of fastening products, we can ensure that our international procurement meets the highest standards of quality, reliability, availability and safety.

Our sourcing expertise, combined with our years of experience in the market, enables us to assemble a range of products that offers our customers everything from a single source. The products in the Bossard Selection are all available from stock.

 

What this means for you:

  • Security of supply
  • Flexibility
  • Improved planning
  • Significant cost reductions
  • Increased productivity

Exclusively available from Bossard

Bossard increases the productivity of its customers. We call this "Proven Productivity", because we can provide evidence to back up this claim. We achieve this goal by offering our customers exclusive products with unique features. The Bossard Selection is available exclusively from Bossard.


ecosyn® fix

Safety and economy

Shake and vibrationproof: ecosyn®fix screws save time during assembly, costs in the material management and provide additional security for any application.

  Order number

Brand

Details 
       
 
BN   5128
ecosyn® fix Hexalobular (6 Lobe) socket pan washer head machine screws
4.8, zinc plated blue 
M2.5 - M6



BN   4825
ecosyn® fix
 
Phillips pan washer head machine screws form H
4.8, verzinkt-blau
M2 - M6



BN   5950
ecosyn® fix
Hex flange head machine screws with flange
4.8, zinc plated blue
M3 - M8 


BN 10649 ecosyn® fix  Hexalobular (6 Lobe) socket pan washer head machine screws
Stainless steel
M2.5 - M6

 

BN   5952 ecosyn® fix  Phillips pan washer head machine screws form H 
Stainless steel
M2.5 - M6

 

ecosyn®-fix
ecosyn®-fix

back to top


ecosyn® drill / ecosyn® MRX

Selfdrilling with high drilling performance — also in stainless steel

Direct screwing fasteners for aluminium, steel plates and corrosion resistant thinwall sheets in a single operation. Secure, fast, multifunctional and costeffective.
 

  Order number

Brand

Details
       
 
BN  1878 ecosyn® drill Phillips pan head selfdrilling screws type N, form H
Steel case hardened 560 HV
zinc plated blue
ST2.9 - ST6.3
 



BN 11904 ecosyn® drill
 
Octagon (8 Lobe) pan head selfdrilling screws, type N
Steel case hardened 560 HV
zinc plated blue
ST3.5 - ST4.8
 


BN  1879 ecosyn® drill
Phillips flat countersunk head selfdrilling screws form H, type P
Steel case hardened 560 HV
zinc plated blue
ST2.9 - ST6.3
 


BN  1880 ecosyn® drill Hex head selfdrilling screws form K
Steel case hardened 560 HV
zinc plated blue
ST3.5 - ST6.3
 

ecosyn®-MRX - BN 1387

BN  1387

ecosyn® MRX

Octagon (8 Lobe) pan head selfdrilling screws with flange
Stainless steel
ST4.2 - ST4.8

BN 10319 ecosyn® MRX Hex head selfdrilling screws with sealing ring
Stainless steel
ST4.8 - ST6.3

BN 14729 ecosyn® MRX Hex head selfdrilling screws without sealing ring 
Stainless steel
ST4.2 - ST6.3

 
BN 14727 ecosyn® MRX Pozi pan head selfdrilling screws form Z  
Stainless steel
ST3.5 - ST4.8

back to top


Hexalobular (6 Lobe) socket

Optimum power transmission and low rate of wear

The transmission of the torque forces over the enhanced surface results in low rate of wear and high productivity. Also available from stock in small dimensions.

  Order number



Details 
       
BN 20005 
BN 20005
Hexalobular (6 Lobe) socket pan head screws fully threaded 
08.8 / 8.8 
zinc plated blue
M2 - M8



BN   6404
 
Hexalobular (6 Lobe) socket pan head screws fully threaded 
08.8 / 8.8
zinc plated blue
M2-M8



BN   4850
Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded
08.8 / 8.8
zinc plated blue
M3 - M8 



BN 20367
Hexalobular (6 Lobe) socket flanged button head socket screws with flange, fully threaded
08.8
zinc plated blue
M3 - M12


 

BN   4851
Hexalobular (6 Lobe) socket flat countersunk head screws fully threaded
08.8 / 8.8
zinc plated blue
M2 - M8

back to top
 

Innovation

Amazingly simple fastenings

These product solutions open up new perspectives for construction and design. The result: lean designs, simplified operations, reliable assembly, increased productivity.

  Order number



Details 
       
 
BN  1206
Hex socket head cap screws with special low head
 ~ 010.9 
black
M2 - M10




BN  9524
 
Hexalobular (6 Lobe) socket flat head screws with special low head, fully threaded
~ 08.8 
zinc plated blue
M2 - M10




BN 20146
Hexalobular (6 Lobe) socket head cap screws with extremely low head, fully threaded
Stainless steel
M2 - M8



BN 1720

BN  1720



Phillips pan head assembled (SEMs) screws form H, with captive spring lock washer DIN 127 B 
Steel 4.8, Helical spring: spring steel
zinc plated blue
M2.5 - M5


 

BN 40100
Phillips cross recessed cheese head screws with captive tooth lock washer ~DIN 6797 A  
Steel 4.8, Tooth lock washer: spring steel
zinc plated blue
M3; M3.5; M4


 

BN 20218
Pozi pan head screws «Freedriv» with slot and captive square flex washer 
Steel 5.8
zinc plated blue
M3; M3.5; M4


 

BN 14551
Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ribs, metric thread
Steel case hardened 450 – 550 HV
zinc plated blue waxed
M3; M4

back to top