我們根據你的要求制訂製造過程,並從我們的全球供應商產品組合中,為你選擇最合適的製造商。
透過Bossard採購的特殊零件,你可以獲得真正的附加價值:
![Added value Bossard special parts](https://media.bossard.com/-/media/bossard-group/website/images/company/bos/landingpages/zeichnungsteile/mehrwert-en.jpg?h=200&w=200&la=zh-tw&hash=F665A5429ABA851737A3BB8919C53AD6)
- 減少供應商
- 專業諮詢
- 全面性的工程服務
- 穩定的品質
- 智慧的B、C類零件管理
- 藉由自動化的訂購流程,可確保最高的供應可靠性
- 靈活的發貨數量
- 減少庫存,提高自由資金
擠壓件
材料、形狀、製造公差和類似要求決定了是否可以使用冷擠壓工藝或熱擠壓工藝製造特殊物品。
Overview extrusion parts
Breaker bolt M 30 x 120 mm, head 50 x 50 mm, hot forged
Positioning pin ø 6-h11 x 30 mm, 8.8 grade steel, extruded
Adjusting bolt M 6 x 46 mm A4 grade stainless steel
Fixing bolt M 6 x 11 mm with internal and external hex, 8.8 grade steel
T-head bolt, M 20 x 145 mm, forged steel
Pin with square end, M 5 x 68 mm, W13 mm, 8.8 grade steel
Double bolt ø 18 x 47 mm, steel
Thin shank bolt M 8 x 80 mm, 8.8 grade steel
T-Bolt M 6 x 62 mm, b 48 mm, A2 grade stainless steel
車削和銑削零件
當需要高精度、低公差和複雜形狀時,通常建議使用車削、銑削和鑽孔的金屬切削加工。
Overview turned and milled parts
Retainer ø 73 x 25 mm, stainless steel
Slider L 40 x 30 mm, aluminium alloy, anodised black
Valve nut ø 33 x 14 mm, stainless steel
Connector L 170 x 24 mm, aluminium alloy
Lever L 50 x 34 mm, vibration polished, aluminium alloy
Coupling ø 25 x 65 mm, stainless steel
Bearing ø 30 x 45 mm, brass
Bushing ø 62 x 68 mm, stainless steel
Collet ø 12 x 9 mm, copper-plated brass
Plastic flange ø 31 x 30 mm with inch thread, PMMA
Washer ø 80 x 19 mm, aluminium alloy
組件
專注於您的專業知識
在所需的包裝中採購已組裝並經過測試的組件。從簡單的小型組件到機電單元。這使您可以消除工藝步驟並專注於您在最終組裝中的特定專業知識。
Procure ready-assembled and tested assemblies in the desired packaging.
Detection pin (Number of components: 4; Dimensions: L = 32 mm; Materials: Stainless Steel/Plastic)
Slider (Number of components: 3; Dimensions: L = 30 mm; Material: Stainless Steel)
Door ramp (Number of components: 16; Dimensions: L/B = 850 mm/330 mm H = 160 mm; Materials: Stainless Steel)
Pull button (Number of components: 7; Dimensions: L = 150 mm; Materials: Stainless Steel A4/Plastic/Rubber/Brass)
套件
安裝和附件套件
除了組件,我們還製造套件。Bossard 為您提供種類繁多的組件套件,這些組件根據您的規格進行準確計數、整齊包裝和貼標籤或印刷。
Accessory kit (Number of components: 20; Specialty: welded, coloured bags, mounting instructions included)
Mounting kit (Number of components: 24; Specialty: 12 variants)
Mounting and accessory kits
功能性塗層和機械處理
正確的表面處理可增加組件的功能和使用壽命。此外,標準件的加工通常比特殊件的生產更具成本效益。
表面處理
您想提高過程可靠性並降低連接的總體成本嗎?Bossard 提供超過 150 種不同的塗層和表面處理。腐蝕保護、摩擦係數優化、外觀、耐磨性—各式各樣的應用。我們的專家可以幫助您為您的產品選擇正確的解決方案。
機械加工處理
目錄或標準元件的機械加工,通常是中、小批量最快和最具成本效益的解決方案。
功能塗層
功能性塗層是用於機械應力緊固元件(例如: 螺絲和螺帽)的系統解決方案。這些塗層類型使用不同的應用程序進行應用。根據塗層,它們可以承擔鎖定、固定或保持/密封功能。
Surface treatment - ecosyn®-lubric Black/Silver high-performance dry lubrication
Surface treatment - Bossard Coating CD 586 (ColorDesign)
Surface treatment - Bossard Coating AF 573 (AntiFriction)
Surface treatment - Bossard Coating CL 048/049 (CleanLine)
Mechanical finishing treatment - Shortening
Mechanical finishing treatment - Thread-cutting
Mechanical finishing treatment - Drilling of fastening and split-pin holes
Mechanical finishing treatment - Turning of thin shanks and grooves
Functional coating - TufLok® / Nytemp® thread locking patch
Functional coating - Nystay® fixing coating
Functional coating - Nyseal®/ Nyplas® under-head coating