การเคลือบ

Coatings upgrade standard screws and other fasteners with specific features. They secure against vibrations and against loss, seal in the thread, seal under the head, protect against corrosion, control friction and much more. Contrary to many mechanical means for anti-loosening, coatings and sealants do not affect the surface of joining parts. As coatings are applied directly on the fastener, fewer individual parts like washers, seals or O-rings are needed. This saves costs during procurement and time during assembly and increases process-safety.

 

Due to the decades of cooperation with qualified specialists in coating technologies, we can ensure that our products meet the highest standards of quality, reliability, availability, and safety. These include:

 

  • Self-locking of internal and external threads for single and multiple use
  • Mechanical (friction) and chemical (adhesives) solutions
  • Additional corrosion protection
  • Anti-friction coatings for more process reliability
  • Solutions for harsh environments, e.g. high and low temperatures, oil, gasoline, thinners
  • Reliable sealings for liquids and gases

 

We supply several branded coatings, including the following:

 

Nylstop®


Slotted round nuts for hook spanners

Nyltite®


Locking and sealing rings

Nyplas®


Functional coating

Nyseal®


Functional coating

Nystay®


Functional coating

Nytemp®


Functional coating

precote 

Functional coating

TufLok®


Functional coating



























The products listed here may not be available in all countries. In case of questions, please contact us.