Functional coatings

Functional coatings are used when fastening elements require a coating that assume a technical function. They consist of different polymer compositions, such as polyamide, plastisol, polyolefin, etc., and are used according to your demands.

Functional coatings are system solutions for mechanically stressed fastening elements, such as screws and nuts. These coating types are applied using different application procedures. Depending on the coating, they can assume a locking, securing (captive), holding, or sealing function.

Advantages:

  • Integrated safety
  • Rational safety
  • High securing action
  • Prevents loss of screw
  • Captive part of the thread  

Please contact us directly for further information or quotation. We would be happy to support you with our experience to find the optimum solution for your specific application requirements.

 

 Jamming coating    Sealing coating    Adhesive coating    Reliable protection against loss 

 

TufLok® and Nytemp® Patch
TufLok Patch

TufLok® and Nytemp® Patch are reliable for thread locking fastened joints. Parts of the threads are given a coating of highly-elastic, abrasion-resistant polyamide. This fills in any axial play between the screw and the internal thread. It creates a dense, vibration-resistant connection.

Product Features:

  • Securing (captive) function
  • For nearly all materials
  • No hardening time - can be stressed immediately
  • Can be reused several times
  • Resistant to alcohol, oil, fuel and most thinners
  • Can be stored for an unlimited period of time
  • TufLok® Patch temperature range –56 °C to 120 °C
  • Nytemp® Patch temperature range –56 °C to 200 °C

Details
Brochure Download

TufLok® and Nytemp® Patch all-round
Tuflok and Nytemp patch all-round

 

TufLok® and Nytemp® Patch all-round are reliable for thread locking and thread sealing fastened joints. Parts of the threads are given a coating of highly-elastic, abrasion-resistant polyamide. This fills in any axial play between the screw and the internal thread. It creates a dense, vibration-resistant connection.


Product Features:

  • Securing (captive) function
  • For nearly all materials
  • No hardening time - can be stressed immediately
  • Can be reused several times
  • Resistant to alcohol, oil, fuel and most thinners
  • Can be stored for an unlimited period of time
  • TufLok® Patch all-round temperature range –50 °C to 120 °C
  • Nytemp® Patch all-round temperature range –50 °C to 200 °C

Details
Brochure Download

Precote® 5 – Adhesive coating
Precote 5

Precote® 5 is a nonreactive, film-forming dispersion with mineral solid lubricants for coating threaded parts. It is a physiologically harmless precoating for immediate sealing of cylindrical and conical threads. The dried film is tack-free to the touch.

Product Features:

  • Dry and tack-free lubricant film
  • Seals immediately after assembly
  • Physiologically harmless, as well as in the preparation as in the coating processes
  • Thread friction values are not altered
  • Prevents corrosion in the threaded connection
  • Can be applied on all threaded metal materials, also on plastics
  • Good chemical resistance

Details
Brochure Download

Nyseal® – Under-head coating
Nyseal

Nyseal® is a plastic coating (polyolefin) for application on screws or other threaded components applied directly under the head, the flange or on the run-out of the thread. No manually applied washers, seals or O-rings required.

Product features:

  • Excellent sealing effect
  • Coating on nearly all metal materials
  • Depending on exposure to loads, coating can be reused several times
  • Prevents contact corrosion under the screw head
  • No additional washers or seals required
  • High resistance to chemicals and oils

Details
Brochure Download

Nyplas® – Under-head coating
Nyplas

Nyplas® is a plastic coating (modified plastisol) for application on screws or other threaded components applied directly under the head, the flange or on the run-out of the thread. No manually applied washers, seals or O-rings required.

Product Features:

  • Sealing/noise insulation immediately after screwing the parts together
  • Coating on nearly all metal materials
  • Depending on exposure to loads, coating can be reused several times
  • Very good sealing properties
  • O-rings, washers, etc. are no longer required
  • Long service life, no shrinking or desiccation 

Details
Brochure Download

Scotch-Grip™ 2353 [Product will soon be no longer available]
Scotch Grip

Scotch-Grip™ 2353 is a pre-applied locking adhesive. During installation, the pressure between the mating thread flanks will burst the microcapsules The adhesive and curing agent contained in the capsules are released and the adhesive cures.

Product Features:

  • Locking effect according to DIN267 Part 27
  • For nearly all materials and surfaces
  • Fast hardening
  • One-time use only
  • Resistant to oils, greases, hydraulic fluids and liquid coolants etc.
  • Shelf life up to 4 years

Details
Brochure Download

Precote® 30/80/85 – Adhesive coating
Precote 30 80 85

Precote® Micro Encapsulated is a pre-applied locking adhesive. During installation, the pressure between the mating thread flanks will burst the microcapsules The adhesive and curing agent contained in the capsules are released and the adhesive cures.

Product Features:

  • Locking effect according to DIN267 Part 27
  • For nearly all materials and surfaces
  • Fast hardening
  • One-time use only
  • Resistant to oils, greases, hydraulic fluids and liquid coolants etc.
  • Shelf life up to 4 years

Details
Brochure Download

Nystay® – Fixing coating
Nystay
 

Nystay® is a plastic precoating (polyolefin-based) which is applied directly to the shaft or the thread of fastening elements to help keep them in place during transport or assembly in their respective application or assembly group.

Product Features:

  • Holding function
  • Coating on nearly all metal materials
  • Can be reused
  • Non-toxic and environmentally friendly
  • Reduces assembly time for final user
  • Can be positioned anywhere on the shaft or thread of a fastening element

 

Details
Brochure Download

Further information

Legal notice

Indication