PEM® Ghost™: Invisible connection technology

PEM® GhostTM is a true innovation and the essence of a perfect connection: secure, easy to disassemble for authorized personnel and yet completely invisible. This is made possible by a concealed pinch-lock, which is combined with a magnetic opening mechanism. In this way, there is no visible evidence of disassembly when connected.

How it works

The fastening connection consists of a male and a female part, which are pressed into the two elements that are to be connected, using the proven self-clinching technology. Locking is achieved by bringing the two mating parts together and engaging the fastener's pin in the socket.

This connection is completely concealed and can only be released with the appropriate magnetic release tool. The tool is individually manufactured for the respective application. Only with this tool is it possible to unlock all installed PEM® GhostTM fasteners at the same time so that the components can be unfastened from each other.

Like the unlocking tool, the PEM® GhostTM fasteners can be customized for the specific application.

PEM Ghost: How it works

 

Aesthetics and access control

Because the fasteners are completely concealed and therefore invisible, entirely new design possibilities arise. In addition, many manufacturers do not want their products to be opened without authorization. Since there is no visible access point with PEM® GhostTM , this issue is prevented.

  • Advantages
  • Applications
PEM Ghost fastener
  • Fully customizable
  • Access control to your applications
  • New design possibilities due to invisible solution
  • Flat design for sleek aesthetics
  • High reliability of the connection
  • Fast and unlimited assembly and disassembly (with the demagnetization tool)
PEM Ghost fastener
  • Telecommunication
  • Servers
  • Safety and security
  • Consumer products
  • Access Hardware
  • Home Appliances
  • Automotive electronics
  • Vehicle trim
  • Medical technology

The GHOST™ fastener may not be purchased for use in consumer electronics products.