Since Bossard SmartBin was first introduced in 1998, it has helped many of our customers to achieve greater efficiency in procurement.
SmartBin – automatic intelligence
Bossard SmartBin is used in many different ways
![Bossard SmarBin Logistic System](https://media.bossard.com/-/media/bossard-group/website/images/logistics/smart-bin-flex-large.jpg?h=768&w=1024&la=en-SR&hash=D8C3307E16D5A56B35D143398717A610)
SmartBin flex
The latest invention makes logistics even more independent, flexible, and still fully automated. SmartBin flex can be placed wherever needed and doesn't even need a power connection to support lean manufacturing. The signals are transmitted wirelessly. SmartBin flex can be installed on a work cell or directly at the assembly line. This eliminates waiting times and goods movements as the material is supplied directly to the point of use.
![Bossard SmarBin Logistic System](https://media.bossard.com/-/media/bossard-group/website/images/logistics/smart-bin-mobile-large.jpg?h=1382&w=922&la=en-SR&hash=B4C15119360B90D4D0F9CFF0CAC39329)
SmartBin mobile
An ideal solution when assembly processes involve the integration of large objects or changing working environments. Mobile trolleys are equipped with SmartBin, wireless communication, and powered by a battery. You take along the C-parts to the point of use.
![Bossard SmarBin Logistic System](https://media.bossard.com/-/media/bossard-group/website/images/logistics/smart-bin-classsic-large.jpg?h=768&w=1024&la=en-SR&hash=894F0E19DED7E613718039FABBECC32C)
SmartBin classic
The classic version of SmartBin is used for Kanban pools.
It supports centralized and decentralized Kanban pools. SmartBin is able to manage small parts of a few grammes per bin or high volumes and large parts of up to 1,000 kg per palette.
Watch how SmartBin works