Leak-testing without screwing in, connecting to the object under test in seconds: this can be achieved in a few moments using WEH® adaptors from vacuum to a maximum of 1000 bar pressure. The comprehensive range of different types of WEH® adaptors makes it possible to connect directly to all threads, beads, knurling and even applications on smooth pipes, without an extra adaptor, simply and directly onto the component under test. They can also be used for leakage-free filling of gases and liquids. Not only does this save time and money, it helps protect the environment.
WEH® – Quick Connectors and Couplings
- Quick Connectors for Internal Threads
- Features
![WEH® Quick connectors for internal threads](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-quick-connectors-for-internal-threads.jpg?la=sl&h=150&w=150&la=sl&hash=33728A671EC9BFD1101DB698A0C5E255)
With the WEH® quick connectors for internal threads, hydraulic and pneumatic function, pressure and vacuum testing can all be carried out in the shortest possible time.
![WEH® Quick connectors for internal threads](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-quick-connectors-for-internal-threads.jpg?la=sl&h=150&w=150&la=sl&hash=33728A671EC9BFD1101DB698A0C5E255)
- Simple to connect directly onto the customer's connection
- Ergonomic design
- Pressure range from vacuum to 350 bar, depending on type
- Operation according to type is either manual or pneumatic
- Quick Connectors for External Threads
- Features
![WEH® Quick connectors for external threads](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-quick-connectors-for-external-threads.jpg?la=sl&h=150&w=150&la=sl&hash=06F678D5D09521B702C26918A59D7061)
There are WEH® quick connectors for the most widely-varied connection configurations, such as smooth pipes, drilled holes, knurling, beading, collars, fir-tree profiles etc. Their high-quality design in stainless steel means the adaptors are well able to meet the stringent demands of industrial testing.
![WEH® Quick connectors for external threads](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-quick-connectors-for-external-threads.jpg?la=sl&h=150&w=150&la=sl&hash=06F678D5D09521B702C26918A59D7061)
- Simple to connect directly onto the customer's connection
- Ergonomic design
- Pressure range from vacuum to 1000 bar
- Operation according to type is either manual or pneumatic
- Universal Connections for Threads, Beads and Pipes
- Features
![WEH® Universal connections for threads, beads and pipes](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-universal-connections-for-threads-beads-and-pipes.jpg?la=sl&h=150&w=150&la=sl&hash=1A3978D4CBA9C88E7C824DED5D85F6E9)
There are WEH® quick connectors for the most widely-varied connection configurations, such as smooth pipes, drilled holes, knurling, beading, collars, fir-tree profiles etc. Their high-quality design in stainless steel means the adaptors are well able to meet the stringent demands of industrial testing.
![WEH® Universal connections for threads, beads and pipes](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-universal-connections-for-threads-beads-and-pipes.jpg?la=sl&h=150&w=150&la=sl&hash=1A3978D4CBA9C88E7C824DED5D85F6E9)
- Simple to connect directly onto the customer's connection
- Ergonomic design
- Pressure range from vacuum to 1000 bar
- Operation according to type is either manual or pneumatic
- Automotive Fuel Connections
- Features
![WEH® Automotive fuel connections](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-automotive-fuel-connections.jpg?la=sl&h=150&w=150&la=sl&hash=7A197DC0A08EDB4BEB920467915CA310)
In the automotive industry fuel connections have to be fitted simply and rationally during production and the components tested for function and leakage. The fuelling connections by WEH® create a pressure-tight connection in a matter of seconds. These types have an integrated stop valve as a standard feature.
![WEH® Automotive fuel connections](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-automotive-fuel-connections.jpg?la=sl&h=150&w=150&la=sl&hash=7A197DC0A08EDB4BEB920467915CA310)
- Connected in seconds
- Ergonomic design
- Pressure range from vacuum to 1000 bar, depending on type
- Operation according to type is either manual or pneumatic
- Quick Connectors for Filling and Testing Gas Bottles
- Features
![WEH® Quick connectors for filling and testing gas bottles](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-quick-connectors-for-filling-and-testing-gas-bottles.jpg?la=sl&h=150&w=150&la=sl&hash=C8EE4C786C02056BE8D08FFAF8E7C2A0)
Another line which has proved its value over decades is the range of WEH® filler connections for industrial gases. These make a rational filling and testing of gas bottles possible and thus save enormous amounts of time otherwise wasted by screwing on other connectors. Connectors are available for a huge range of different country standards such as DIN 477, CGA, BS, CEW, NF etc.
![WEH® Quick connectors for filling and testing gas bottles](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-quick-connectors-for-filling-and-testing-gas-bottles.jpg?la=sl&h=150&w=150&la=sl&hash=C8EE4C786C02056BE8D08FFAF8E7C2A0)
- Connected in seconds
- Robustly constructed
- High-quality materials
- WEH® Adaptors – Special Designs
- Features
![WEH® adaptors – special designs](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-special-designs.jpg?la=sl&h=150&w=150&la=sl&hash=3F8058D2C2CC50EBDAECFACCA5CC05DF)
So you have a special connection problem? These special units show only a tiny selection of the solutions we have developed specifically for customers. Thanks to our comprehensive expertise, we'll find the right solution for you too.
![WEH® adaptors – special designs](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/weh/weh-special-designs.jpg?la=sl&h=150&w=150&la=sl&hash=3F8058D2C2CC50EBDAECFACCA5CC05DF)
- Solutions for even the most complicated connection problems
- Suitable for automated testing procedures
- Also suited for production in small batches