For a better engagement between bolt and nut, Nylstop self-locking nuts ensure a tight, anti-vibration grip by means of the nylon ring which is deformed around bolt threads. The products are available in steel property class 8 and class 10, as well as stainless steel A2 and A4 and fulfill a variety of application requirements. Nylstop nuts can be used in any industrial applications with wide diameter range from 4 mm up to 33 mm.
We also offer you a one-piece self-locking bearing nut, which is a great combination from standard locking nut and bearing nuts. Reduce pre-working time and related costs.
Nylstop – Self-locking nuts
- Applications
- Features
![Nylstop self-locking nuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/nylstop-self-locking-nuts.jpg?la=sl&h=150&w=150&la=sl&hash=0D9D4D1E08F73F7BDD458E79D51CEF71)
- Any industrial application especially with a need for vibration resistance
![Nylstop self-locking nuts](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/nylstop-self-locking-nuts.jpg?la=sl&h=150&w=150&la=sl&hash=0D9D4D1E08F73F7BDD458E79D51CEF71)
- Corrosion resistance with zinc nickel plating (720 hours on salt spray test)
- Process safe for automation installation because of its constantly high-quality
- Reusable up to 15 times
- Chemical resistant against myriad of acids, solvents and oil-based liquids
- Temperature resistant from -40°C to 140°C