![Fastener for Plastic](https://media.bossard.com/-/media/bossard-group/website/images/company/bap/mtf/790x300/mtf-pmi-1-790x300.jpg?la=en-th&hash=05157C1D637D9842E53162CED0EC8BEA)
Hand picked solutions to ease assembly of your plastic fabrications.
Plastic materials unlock a realm of possibilities only limited by the designers’ imagination as numerous type of plastics, injection methods & shapes are possible to achieve the most demanding industry requirements. Our product range enables all type of applications to be joined together in the most efficient way.
Non-permanent Assembly
Fasteners form a joint mechanically removable designed to withstand higher axial and radial loads and can be made vibration-proof. This allows engineers to use thinner and smaller material sections and designs. Installation generally requires access to both sides of the fastened joint, although specialist designs / solutions may facilitate fastening/ final tightening from a single side.
Automated Assembly Pin
- Low-profile head
- Attaches thin panels to plastics & die casting materials
- Simple press-in installation
- Ø2.88 to 5.48mm / Length 5 to 16mm
Rivet Solutions for Plastic
- Ideal for use in plastic, brittle, or low strength materials
- Variable grip length
- Bearings increase surface area to spread the load over a wider area to prevent pullout
Non-permanent Assembly
Fasteners form a joint mechanically removable designed to withstand higher axial and radial loads and can be made vibration-proof. This allows engineers to use thinner and smaller material sections and designs. Installation generally requires access to both sides of the fastened joint, although specialist designs / solutions may facilitate fastening/ final tightening from a single side.
Inserts for Plastic
- Safe, tension-free anchorage with high pull-out and torque values
- Detachable joint without damaging the thread
- Reduce manufacturing costs for the plastic parts and increase quality of products
Screws for Direct Assembly
- Direct assembly for thermos and thermoplastic materials
- Increased clamp loads, tensile, torsion strengths and vibration resistance
- Extended lifetime of the joint
Broaching
- Suitable for non-ductile materials
- Provide strong threaded attachment point
- Provide great pullout performance
- Available in low cost installation options
Adhesive Ultrasonic Welding
- Allows quick, easy and repeatable installation of threaded inserts
- Variable temperature up to 400deg with installation control speed
- Switched operator and setter modes