Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan / 台灣

ZH EN

Thailand

TH EN

Vietnam

VI EN

Česká Republika

CS EN

Denmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

SV EN

Netherlands

NL EN

Norway

EN

Global

EN

Vă rugăm să începeți să tastați pentru a primi sugestii.

Rezultatele site-ului

Se încarcă sugestiile.


Sugestii de produse

Se încarcă sugestiile.


PINET – Hinges and Locks Solutions

PINET is among the leading European manufacturers of industrial hinges, locks and hardware for industrial applications. For seven generations, PINET has been investing in processes that allows them to manufacture more than 2,000 standard catalogue items and achieve 50% of their production with specially adapted solutions for their clients. ln order to respond to the demands of their clients in terms of quality, lead times and cost, PINET has placed a continued progress approach at the heart of their values, in conjunction with a priority for innovation, investment, team work, involvement and competency.

The company has developed its activities around two businesses:

  • The design and manufacturing of custom-made hinges and latching systems
  • The supply of a full range of hinges, locks, handles and standard components for industrial applications.

  • Continuous Hinges
  • Applications
  • Features
PINET Continuous hinge

The range of continuous hinges (also named piano hinges) is made of different materials and manufacturing processes. PINET offers a wide choice of materials: stainless steel 304 or 316L, steel, aluminum, polypropylene and more. Long hinges have a width of 15 mm to 127 mm with a length of 2 meters. Continuous hinges can be aluminum profile hinges, rolled knuckle hinges, polymer extruded hinges, cranked hinges, and double knuckle hinges.

PINET Continuous hinge
  • Sheet metal fabrication
  • Metallic enclosures
  • Industrial/agricultural vehicles
  • Railway
  • Vending machines
  • Access ramps
PINET Continuous hinge
  • Different materials (stainless steel 304 or 316L, steel, aluminum, polypropylene and more)
  • Drilled or plain
  • Length: from 1 meter to 2 meters
  • Width: from 15 mm to 127 mm
  • Opening angle: 270°
  • No play
  • Rigidification of doors
  • Can be used for heavy doors, heavy duty applications
  • Only one hinge to install: no issue with alignment of two hinges

  • Concealed Hinges
  • Applications
  • Features
PINET Concealed hinge

The range of concealed hinges is composed of different types of hinges for surface-mounted or nested doors. PINET's hinges are made of stainless steel 304, stainless steel 316L, steel and zamak and have an opening angle of 90° to 180° to adapt to your needs.

PINET Concealed hinge
  • Sheet metal fabrication
  • Electrical cabinets
  • Interactive kiosks
  • Digital displays
  • Ticketing machines
  • Vehicles fitting
PINET Concealed hinge
  • Non-visible from the outside
  • Different opening angles: from 90° to 180°
  • Different kinematics for specific door movements
  • For different types of enclosures: with surface-mounted doors or nested doors (flush)
  • Different materials available (stainless steel, steel, aluminum and more)
  • Additional functions can be integrated (e.g., positioning with friction, bi-stable version with added stability in both end positions, removable pins, …)

  • Spring-Loaded Hinges
  • Applications
  • Features
PINET Spring-loaded hinge

The spring-loaded hinges integrate a spring inside the hinge to open or close a door without other components. Hatch or flap can stay closed or open with this type of hinges. The spring can be visible (common version) or non-visible (hinges made of aluminium profile).

PINET Spring-loaded hinge
  • Sheet metal fabrication
  • Railway
  • Medical equipment
  • Guardrails, safety barriers
  • Lockers
PINET Spring-loaded hinge
  • Different spring force values depending on your needs
  • Hinges available with opening spring or closing spring
  • Different materials available (stainless steel, steel, aluminum and more)
  • Different dimensions available

  • Positioning Hinges
  • Applications
  • Features
PINET Positioning hinge

The range of positioning hinges integrates dual functions such as friction, detent or stop. Thanks to a positioning hinge, a flap can be maintained in a specific position, with different force values.

PINET Positioning hinge
  • Vehicles fitting
  • Digital displays
  • Industrial control panels and monitors
  • Maintenance access flaps
  • Machine covers
PINET Positioning hinge
  • Friction hinges can have a fixed or adjustable torque
  • Detent hinges have several fixed torque values
  • Positioning hinges will replace third party accessory
  • Position repeatability for detent hinges
  • No play
  • Different materials available (stainless steel, steel, aluminum and more)
  • Different dimensions available

  • Heavy-Duty Hinges
  • Applications
  • Features
PINET Heavy-duty hinge

The range of heavy duty hinges is particularly suitable for high-load industrial applications. Heavy duty hinges are made for demanding applications with a high level of mechanical performances. This range consists of rolled knuckle hinges, forged hinges, and weld-on hinges. PINET offers also the “modulo hinges”, high-load hinges to be composed according to your needs. The hinges are available in steel or stainless steel with a possible opening angle of 180° to 270°.

PINET Heavy-duty hinge
  • Industrial vehicles
  • Off-road vehicles
  • Agricultural machinery
  • Trailers
  • Vehicles fitting
  • Railway
  • Bus and coaches
PINET Heavy-duty hinge
  • Very high strength
  • Thickness up to 5 mm
  • Drilled or undrilled
  • Different materials (steel and stainless steel)

  • Latches
  • Applications
  • Features
Pinet Latch

PINET is also a specialist in locks for industrial applications. In its range, you can find a wide choice of latching systems: slam latches, spring-loaded latches, compression latches, rotary locks, barrel bolts, mechanical catches, magnetic catches, and a wide range of toggle latches. PINET offers a wide choice of materials to allow you to choose between stainless steel locks, aluminum locks, steel latches and polymer catches.

Pinet Latch
  • Industrial/agricultural vehicles
  • Electrical cabinets
  • Generators
  • HVAC industry
  • Machine building
  • Metallic furniture
  • Street furniture
Pinet Latch
  • Small latches: strong products
  • Spring-loaded latches: robust, vibration proof
  • Compression latches: adjustable compression, limited protrusion
  • Rotary locks: cost effective exclusive product
  • Mechanical catches: invisible from the outside, push latches can eliminate the need of handles
  • Magnetic catches: no performance loss when ageing, invisible from the outside
  • Toggle latches: Quick operation, no tool needed, no internal volume loss

  • Custom-Made Hinges and Latches
  • Applications
  • Features
Pinet Custom-made hinge

The PINET design office makes it possible to offer competitive and exclusive solutions based on client brief. The aim is to work in conjunction with the client to create the best possible design. Beyond the hinges and locks available in the catalogue, PINET can design and manufacture special customized parts, perfectly adapted, modified, improved, in accordance with your technical plans or your specifications.

Pinet Custom-made hinge

All industries may need bespoke hinges and latches, including (for example):

  • Industrial vehicles
  • Off-road vehicles
  • Agricultural machinery
  • Trailers
  • Vehicles fitting
  • Railway
  • Bus and coaches
  • Electric enclosures
  • Sheet metal fabrication

Pinet Custom-made hinge

All types of client specifications are taken into consideration to respond to the demands of the market.

  • Specific dimensions
  • Special features (holding in position, dampening effect, adding spring, etc.)
  • Different materials
  • Adaptation of existing products