The Spelsberg enclosure can guarantee fast and easy installation, and a maintenance-free long life cycle. Several products for safety requirements can be found in their range, such as the AK system, which includes fire-resistant junction boxes, halogen-free junction boxes, a distribution board, and other terminal block enclosures.
Spelsberg – The enclosure in electrical installation
- Abox-Series
- Applications
- Features
![Spelsberg Abox](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/abox-spelsberg-web.jpg?la=en-no&h=250&w=250&la=en-NO&hash=F4373EF56AD3C9A921BF1D211644BF4E)
The junction boxes by Spelsberg offer lots of space for installation. One example is the popular Abox series with raised terminals, which allow quick and orderly wiring. Suitable for classic wet room installation as well as waterproof versions with IP68, Spelsberg has the right solution for every application.
![Spelsberg Abox](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/abox-spelsberg-web.jpg?la=en-no&h=250&w=250&la=en-NO&hash=F4373EF56AD3C9A921BF1D211644BF4E)
- Industry
- Installation
- Renewable energy
- Switchgear construction
- Energy sector
- Control construction
- Railway
- Tunnel construction
![Spelsberg Abox](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/abox-spelsberg-web.jpg?la=en-no&h=250&w=250&la=en-NO&hash=F4373EF56AD3C9A921BF1D211644BF4E)
- According to DIN EN 60670 (VDE 0606)
- Plenty of installation space
- For quick, clear wiring
- Metric knockouts
- Self-sealing, soft insertion membranes
- Raised clamps
- Convenient floor entry
- Installation also possible in damp rooms, wood, metal, and other flammable materials
- TG-Series
- Applications
- Features
![Spelsberg TG-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-tg-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=C0ACBF12F92CA76A5E6DEC98533E26C3)
TG Series includes TG ABS and TG PC which perform with the same high-quality design and glossy finish, despite different applications.
![Spelsberg TG-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-tg-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=C0ACBF12F92CA76A5E6DEC98533E26C3)
- Energy and building technology
- Electrical installation, electrical functional integrity
- Switchgear construction
![Spelsberg TG-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-tg-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=C0ACBF12F92CA76A5E6DEC98533E26C3)
- Quick closure, save time
- Flexibility from smooth side walls
- Integrated cover retainer
- 9 standard sizes
- TK-Series
- Applications
- Features
![Spelsberg TK-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-tk-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=B6E44C689FB90828A61FBBD7BC5322BF)
TK Series extends a wide range of industrial enclosures with either polystyrene or robust polycarbonate elements, which offers great layout in terms of both installation space and compact location. As it develops TK Series will fulfill many professional demands and provide flexibility through an extensive accessory line.
![Spelsberg TK-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-tk-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=B6E44C689FB90828A61FBBD7BC5322BF)
- Energy and building technology
- Electrical installation, electrical functional integrity
- Switchgear construction
![Spelsberg TK-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-tk-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=B6E44C689FB90828A61FBBD7BC5322BF)
- IP66 protection
- Various of types (PS, PC, AL) and sizes
- Long lasted anti-corrosion
- AL-Series
- Applications
- Features
![Spelsberg AL-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-al-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=28128CC953B07668814515EB4BCDA7E7)
The particular application of aluminum enclosures aims to protect against electro-magnetic interference and electro-static discharge. Meanwhile AL series also provide customers conductive seals and chemical resistance.
![Spelsberg AL-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-al-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=28128CC953B07668814515EB4BCDA7E7)
- Energy and building technology
- Electrical installation, electrical functional integrity
- Switchgear construction
![Spelsberg AL-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-al-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=28128CC953B07668814515EB4BCDA7E7)
- Quick installation
- Anti-corrosion with powder surface treatment
- High impact resistance– IK 09
- 16 standard size
- AK-Series
- Applications
- Features
![Spelsberg AK-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-ak-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=09CD8E7A0E0EC95627DFFFED50C06EAA)
With VDE certified, the distribution box offers up to 400V/125A protective devices and easy electrical installations. Meanwhile, since the interior air of the enclosure is warm, even nearly constant humidity and temperature may occur air exchange. Protection class reaches IP65. It’s important that AK System has air ventilation elements for high air flow in order to avoid condensation.
![Spelsberg AK-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-ak-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=09CD8E7A0E0EC95627DFFFED50C06EAA)
- Sporting facilities
- Industrial plants or water/sewage systems
![Spelsberg AK-Series](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-ak-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=09CD8E7A0E0EC95627DFFFED50C06EAA)
- Numerous knock-outs, variable cables entries in one distribution board
- Ergonomically shape for simple operation
- Easy mounting, maintenance-free
- Indoor or outdoor installation
- Free of halogen, PVC and silicone, fire protection level E30 to E90
- UV resistant, or in bad weather resistant, UL certified
- Polycarbonate boards, a corrosion-free solution
- GEOS enclosure
- Applications
- Features
![Spelsberg GEOS enclosure](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-geos-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=75813F1D9CF52655915B68A6C97CCF09)
The innovative seal system, ‘Drain protect’, ensures the longevity of enclosures in any influences from environment, oil, grease, as well as challenges from weather conditions, such as rain and temperatures.
![Spelsberg GEOS enclosure](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-geos-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=75813F1D9CF52655915B68A6C97CCF09)
- Harsh environment for industrials and outdoors
- Control, energy, communication industries
![Spelsberg GEOS enclosure](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/spelsberg/spelsberg-geos-series.jpg?la=en-no&h=150&w=150&la=en-NO&hash=75813F1D9CF52655915B68A6C97CCF09)
- Resistant against UV and corrosion
- Resistant against high impact – IK 09
- Easy processing
- Light-weighted
- Air ventilation