Spin rivet nut onto simple hand or power tool, insert into pre-drilled or punched hole, set nut, withdraw tool mandrel - done. When load-bearing threads are required in thin walled materials or profiles, blind nuts are a most effective solution. They can be fitted "blind" (from one side only) with no re-machining/processing and without damage to pre-treated surfaces. Clufix® offers an extensive program and wide range range of materials, head, or shank types as well as standard, medium, long, and extra-long grip lengths. Clufix® blind rivet nuts provide the solution for achieving an internal thread function in a thin or thick metal sheet or profile. Clufix® also allows the assembly of two or more elements in the same way as a rivet, while simultaneously achieving the internal thread function.
Clufix® Blind Rivet Nuts
- Blind Rivet Nuts with Open End
- Applications
- Features
![Clufix Blind rivet nut with open end](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/clufix/clufix-blind-rivet-nuts-with-open-end.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=5F17976DE5995CBE786B5C59E33D1D5C)
Clufix® open end rivet nuts are used to bring in a strong and reliable thread into a thin or thick metal plates/profile, composites, or plastics where thread forming is either not possible because the material is too thin/weak/brittle or too hard for thread forming. Rivet nuts from Clufix® also can be used for onsite repair and maintenance work.
![Clufix Blind rivet nut with open end](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/clufix/clufix-blind-rivet-nuts-with-open-end.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=5F17976DE5995CBE786B5C59E33D1D5C)
- Aerospace industry
- Automotive industry and EV
- White goods
- Electronics
- General industry
- Railways
- Food
- HVAC
- Chemical industry
- Marine and offshore
- Medical machines
- Truck and trailer
- Agricultural technology and construction machinery
![Clufix Blind rivet nut with open end](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/clufix/clufix-blind-rivet-nuts-with-open-end.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=5F17976DE5995CBE786B5C59E33D1D5C)
- One-sided installation possible
- Low costs for assembly compared to thread forming in sheets and profiles
- Installation in any application for sheet metal or composite material possible
- The simple installation saves operating costs
- Durable mechanical fastening
- Protects the workpiece from deformation or damage during assembly
- Available in aluminum, steel and stainless steel from M3-M12
- Can even be installed in applications close to the edge
- Clufix® blind rivet nuts are available with hexagonal, round and knurled body
- Blind Rivet Nuts with Closed End
- Applications
- Features
![Clufix Blind rivet nut with closed end](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/clufix/clufix-blind-rivet-nuts-with-closed-end.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=79F4A8D8800B5F5665F3298CF0FA23B8)
Clufix® closed end rivet nuts are used to bring in a strong and reliable thread into a thin or thick metal plates/profile, composites, or plastics where thread forming is either not possible because the material is too thin/weak/brittle or too hard for thread forming. The huge benefit of closed end rivet nuts is that they can ensure water/gas tightness up to IP66 and IP67.
![Clufix Blind rivet nut with closed end](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/clufix/clufix-blind-rivet-nuts-with-closed-end.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=79F4A8D8800B5F5665F3298CF0FA23B8)
- Aerospace industry
- Automotive industry and EV
- White goods
- Electronics
- General industry
- Railways
- Food
- HVAC
- Chemical industry
- Marine and offshore
- Medical machines
- Truck and trailer
- Agricultural technology and construction machinery
![Clufix Blind rivet nut with closed end](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/clufix/clufix-blind-rivet-nuts-with-closed-end.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=79F4A8D8800B5F5665F3298CF0FA23B8)
- One-side installation
- Low costs for assembly versus thread forming in sheets and profiles
- Possible to install in any application for sheet metal or composite
- Easy assembly save operational cost
- Permanent mechanical fastening
- Protect workpiece without deformation or damage when assembly
- Available in aluminum, steel, and stainless steel from M3-M12
- Can be installed even in close-to-edge applications
- Closed end (also with underhead sealing) versions available with tightness up to IP66 and IP67
- Clufix® rivet nuts are available with hexagonal, round, and knurled bodies
- Tools
![Stanley Riveting Tool XTN20](https://media.bossard.com/-/media/bossard-group/website/images/brands-of-bossard-logos-uat/atlas/atlas-tool.jpg?la=en-ie&h=150&w=150&la=en-IE&hash=5B1ED6D31E26A4A65C30B7A773A7BF2D)
Bossard can also offer hand tools, battery operated tools, and pneumatic tools.