Electric Vehicles: Battery

Electric Vehicle Battery

EV batteries are a key component of an EV’s onboard power distribution unit (PDU). Reliable battery operation is vital to combating range anxiety.

Battery fasteners for electric vehicles therefore need to meet the same requirements for high durability, vibration resistance and resistance to extreme temperatures as EV powertrains.

Fasteners for next-generation EV batteries require proven, versatile technologies designed for a range of needs and materials. Our range of EV battery fasteners includes threaded inserts for thermoplastic housings as well as embedding and surface bonding fasteners for reliable mounting in soft and composite materials.

Our range of lightweight fasteners for EV batteries is completed by multi-functional screws, seals and nut/washer assemblies, which offer customers a range of benefits suited to battery packs, such as corrosion protection and reliable clamp loading of busbar assemblies. 

 

EMBEDDING AND SURFACE BONDING FASTENERSEmbedding and surface bonding fastener

Reliable mounting in soft and composite materials

  • Intelligent fasteners with high torque and tear out strength in soft materials
  • Can be surface-mounted with adhesive or completely embedded
  • Invisible integration into the application material

View product details in the E-Shop.

THREADED INSERTS FOR THERMOPLASTIC HOUSINGSThreaded insert for thermoplastic housings

Lightweight inserts with high pull-out strength

  • Provide strong thread in thin materials
  • Usable for thermoset and thermoplastic materials
  • Various installation opportunities

View product details in the E-Shop.

CLINCHING FASTENERSClinching fasteners

Easy to install – superior performance

  • Extremely stress-resistant even in very thin sheets
  • Ideal also for coated surfaces
  • No damage or bulging on the back of the component
  • No recutting of threads

View product details in the E-Shop.

MULTIFUNCTIONAL SCREWSMultifunctional screw

Reliability and efficiency

  • Fewer single parts for faster processing times
  • Reliable and durable fastened joints
  • Suitable for feeding in automated assembly

View product details in the E-Shop.

SEALINGSealing

Additional corrosion protection

  • Protects against corrosion, moisture and much more from entering battery components and assemblies
  • Applied directly on the fastener, so fewer parts like O-rings, gasket seals and sealants are needed
  • Sealing Gaskets can be used as a protective edge on sheet metal and ensures secure sealing of the enclosure

View product details in the E-Shop.

NUT / WASHER ASSEMBLIESEV-Nut-washer-assemblies-thumbnail

Preassembled washer saves time and cost

  • Retaining clamp load even with high temperature changes

View product details in the E-Shop.

SEMS SCREWSSEMS screw

Screw-bolt/washer combinations for busbar assemblies

  • Conical washers prevent loss of clamp load caused by temperature fluctuations that are common in high voltage joints
  • Flat washers prevent embedment into soft materials like copper, which are often used in busbar assemblies

View product details in the E-Shop.

Visit our E-Shop for more technical details and orders or contact us directly!

 

Go to E-Shop

 

Electric Vehicles – Smart solutions for the EV sector
Brochure om elektriske køretøjer

Did we spark your interest? You will find a detailed overview of our solutions for the electric vehicle market in our brochure.

Size: 4,1 MB Format: PDF Download