ecosyn®-SEF – Operationally Safe Contact Screw Connection

Bossard ecosyn-SEF

ecosyn®-SEF combines a self-locking nut with an integrated conical spring washer and large contact surface. ecosyn®-SEF is a multifunctional fastening element for the safe connection of electrically conductive contacts, especially in the high-voltage range. But ecosyn®-SEF is also excellently suited for purely mechanical connections.

With vibrations applied or external loads on the clamping point, the special thread Spiralock® has proven itself against loosening of the contact screw connections. The washer reduces surface indentations due to the repeat assembly, which ensures a perfect electrical current transmission. The larger contact surface of the ecosyn®-SEF reduces the surface pressure and can be effective for long holes bridge the power transmission.

 

ecosyn-SEF Visual

  • Applications
  • Features
Bossard ecosyn-SEF Application

ecosyn®-SEF nuts are particularly suitable for electrical contacts, slotted screw connections and connections subject to vibration:

  • Electric mobility
  • Rail vehicles (e.g. power electronics)
  • Electrical devices with safety-relevant connections
  • High voltage batteries
  • Transformers
  • Slotted connections, e.g. for adjustments
  • Compounding of non-ferrous metals with large coefficients of expansion with temperature fluctuations
  • Screw connections of components made of aluminium, copper or soft materials with high settlement
Bossard ecosyn-SEF Application
  • Design of the contact junctions for high-voltage and low-voltage applications
  • Proven Spiralock® loosening protection
  • High compensating capacity against settling phenomena
  • Multifunctional solution for efficient assembly
  • Large area coverage for large through holes

Download Brochure