TAPPEX® thread inserts made from brass, steel or stainless steel create precise, robust nut threads in workpieces made from plastic (thermoplastics, thermosets & laminates), GRP light-metal alloys and some notch-sensitive materials.

Advantages:

  • Creation of a high strength thread in plastic and wood
  • Wear-free and anti-corrosion
  • Allowing repeated tightening and loosening of bolted fastenings
  • Versatile
  • Various installation opportunities

  • TRISERT® Thread inserts for screwing in
TAPPEX TRISERT
TRISERT® thread inserts guarantee a clean, chip-free inner thread. A unique advantage of the thread inserts without heads is that they can be used on both sides.

  • TRISERT-3® Steel thread inserts for screwing into light alloys and plastics
TAPPEX TRISERT-3
The TRISERT-3® thread inserts, made from steel or stainless steel, fulfill the highest of requirements, e.g. in medical technology, the maritime, or groceries industry.

  • FOAMSERT® Thread inserts for screwing into foams and wood
TAPPEX FOAMSERT
The FOAMSERT® thread inserts (TRISERT® subgroup) are special self-cutting thread inserts used in pre-drilled holes in foams and wood.

  • MULTISERT® Thread inserts for pushing in
TAPPEX MULTISERT
The MULTISERT® thread inserts with inner threads and patented jag fastening sections are particularly well-suited to being pressed into thermoplastic materials. Installation process: pressing in, ultrasound embedding, heat embedding (local melting of the plastic).

  • MICROBARB® Thread inserts for pushing in
TAPPEX MICROBARB
MICROBARB® thread inserts for pushing in with micro knurling. This subgroup of the MULTISERT® thread inserts is ideal for use in thin-walled materials.

  • HIMOULD® Thread inserts for insert moulding
TAPPEX HIMOULD
HIMOULD® thread inserts made from brass for insert moulding are used in moulded and cast components. Thanks to the thin walls, the HIMOULD® can position and mould directly into the moulding edges. These are extraordinarily versatile in use for thermoplastic and duroplastic mouldings with through hole and stud hole threads.

For the purpose of providing services, this website uses cookies. You will consent to this by clicking on “OK” and/or using our services.
Please click on privacy policy to find the information on cookies and the possibilities for modifying the terms of their storage.