Tribological dry coatings

In the course of a strategic reorientation, Bossard has decided to discontinue offering the coatings under the brand name "ecosyn®-lubric". The marketing of the coatings relies entirely on the expertise of the chemical manufacturers and their licensees or local coating service providers.

For follow-up solutions of Bossard ecosyn®-lubric Black/Silver contact CREDIMEX AG: Information on tribological coatings

 

Explanations of coating solutions

The surface systems are used to optimize the coefficient of friction and improve protection against corrosion. They consist of compositions such as organic solid lubricants and fluoropolymers and can be designed according to your requirements.

Tribological dry coating is a system solution for mechanically stressed fastening elements and components, such as screws, nuts and washers. The coating is a non-electrolytically applied thin layer with integrated lubrication properties and additional corrosion protection.

 

Advantages:

  • Small friction coefficient scattering
  • Improvements against contact corrosion
  • Good sliding properties and thus protection against seizing up, depending on the product solution
  • No impact on mechanical properties
  • No risk of hydrogen embrittlement
  • Permanent lubrication

 

The requirements for fasteners with a tribological coating should be clarified in advance. We are happy to support you with our experience to find the optimal solution for your specific application requirements and also to validate it.

 

 

Legal notice

Legal Notice